Fresh, clean air supply
Although the watertight infrastructure of modern buildings today guarantees superior insulation and energy efficiency, it also implies that there may be a lack of fresh air, which may lead to the accumulation of moisture, microbes and allergens. In order to solve this problem, Daikin offers a range of ventilation solutions to provide fresh, clean air as efficiently as possible.
Ventilation solutions
In order to achieve optimal ventilation, Daikin maintains the highest energy efficiency and flexibility standards to provide the best indoor air quality. In order to achieve clean indoor air, Daikin guarantees that its ventilation products are seamlessly integrated in a heat pump solution. This means that we reduce the number of individual systems and independent suppliers to provide a comprehensive climate control system.
Fresh, pure indoor air
In order to create the perfect indoor climate, there are five main components when measuring indoor air quality and controlling it through our ventilation solutions.
- Ventilation: guarantees a fresh air supply
- Energy recovery: recovers the heat and air humidity expelled to maximize comfort and efficiency
- Air processing: heat or cool incoming fresh air to increase comfort and reduce the load of the climate control installation
- Humidification: optimizes the balance between the humidity in the interior and exterior of the building
- Filtration: removes dust, pollution and odours from the air.
Daikin fresh air range
All our ventilation units offer heat recovery as a built-in feature which can recover up to 90% of heat expelled. We offer a wide range of solutions that encompass nearly any application, from 10 m3/h to 140,000 m3/h.
Ventilation with heat recovery (VAM)
- Heat and humidity recovery
- Obtain free cooling thanks to the fresh outdoor air
- Available as an independent unit or in combination with VRV or Sky Air systems
Ventilation with heat recovery (VKM)
- Heat and humidity recovery
- Humidification and processing (pre-conditioning) of incoming air
- Obtain free cooling thanks to the fresh outdoor air
- Plug & Play type connection with Daikin VRV units
Air treatment units (ATU)
- Customizable ventilation and air treatment solution to achieve maximum control of air quality
- Heat and humidity recovery
- Humidification and processing of incoming air
- Plug & Play type connection with Daikin VRV or chilling units
Air handling units (AHU)
- Customisable solution for ventilation and air handling to achieve maximum air quality control
- Heat and moisture recovery
- Humidification and air processing of incoming air
- Plug & Play connection with Daikin Chiller or VRV unit(s)
Rooftops
- Heat pump with integrated ventilation
- Achieve free cooling with fresh outdoor air
- Easy to install packaged concept
Ventilation for each building type
Whether you're a shopkeeper or hotel manager, our Daikin ventilation options will help you to create a fresh, healthy and comfortable environment. Begin your project with us by selecting your building type.
Learn more
-
203 - Ventilation Product Catalogue for professionalsPDF | 14.16MB -
204 - Modular ADT air handling unit cataloguePDF | 2.00MB -
485 - D-AHU Modular R_Product profilePDF | 676.59KB