- Unnoticed
- Intelligent controls
- High-efficiency systems
Good design goes unnoticed
With so many design options, we work with you to create an indoor climate that adapts perfectly to your interior decor and offers your guests comfort that goes unnoticed.
Total control for you and your guests
Thanks to our Building Management System (BMS) and integration with Fidelio, we provide total control of your hotel’s energy use, in addition to individual comfort control for your guests.
Reduce overhead
By using renewable energy resources and efficient heat recovery technology, operating costs are significantly reduced and you obtain maximum return on your investment.
Easy-to-use wired remote controller
A complete redesigned controller focussed to enhance user experience. Hotel application functions include:
- Energy saving through key card, window contact integration and set point limitation
- Flexible setback function ensures room temperature remains within comfortable limits to ensure guest comfort
- Easy to use interface
Connection by means of intelligent key cards
Thanks to our exclusive smart key card connection management system, reduce your energy costs without compromising your guests’ comfort. When guests enter or leave their room or open or close the windows, the smart key cards automatically communicate with Daikin’s units to turn off the air conditioning or heating.
Hotel interface connecting Daikin HVAC with Oracle Opera PMS system
- Automated push of indoor unit settings based on the Opera PMS Check-In and Check-Out commands
- Increased hotel customer experience by pre-heating / cooling of booked rooms
- Energy saving thanks to the possibility to limit temperature setpoint
- User-friendly interface for easy front desk support in hotels, conference centers, …
An integrated solution for your hotel’s climate control
From customized heating and air conditioning solutions to energy savings management systems, we have climate control solutions for guest rooms, conference rooms, restaurants and well-being facilities. Obtain more information on the options available for your hotel.
From small hostels to major tourist resorts
Regardless of the size of your project, we have heating and cooling solutions that adapt to your hotel. Find the perfect option by selecting your hotel’s size or need.
Energy savings
- Control up to 70% of all your hotel’s energy consumption
- Use renewable energy for heating and hot water
- The smart key card automatically turns off the heating and air conditioning when a guest leaves the room or opens a window
- The smart Touch Manager provides total control of energy consumption, helping you to manage and optimize it
Unique self-cleaning technology
Our round flow and some ceiling-mounted units have optional self-cleaning filters that increase efficiency, comfort and reliability, maximizing user satisfaction.
User-friendly wired remote controller
- Inuitive touch button control
- Sleek, compact design in 3 colors to match any interior design
- Easily set advanced settings via the app or visual interface
- Easy to use interface
We are there for you
A well-maintained HVAC system adds value and continuity. Taking steps to prolong your installation's working life assures your customer’s experience is satisfying and memorable.