Saltar al contenido principal

Daikin's ducted air conditioners can be used to air-condition an entire building with a single unit, but are also suitable for homes or commercial premises.

Noted for its efficiency, comfort and low consumption. It regulates the temperature of each room in a personalised way by means of a discreet and silent air conditioning system. 

The ideal air-conditioning solution for shops, restaurants or residential applications.

Daikin's ducted air conditioners can be used to air-condition an entire building with a single unit. However, it is also ideal for private homes or commercial premises, such as shops or restaurants. It’s a centralised system that stands out for its efficiency, comfort and low consumption. They allow the zoning of the entire building to manage and regulate the temperature of each room in a personalised way. 

These air-conditioning units consist of an outdoor unit, which is usually installed on the roof, and an indoor unit that is placed in a false ceiling, so that it is not visible to the naked eye and does not damage the aesthetics of the room. Above the ceiling there will be a series of ducts that will distribute the air evenly throughout the rooms.

The device is equipped with a heat pump, so that air conditioning is guaranteed in both summer and winter.

Why choose a Daikin Ducted Air Conditioner?

Maximum energy efficiency

As a leading provider of integrated air conditioning solutions, Daikin is working towards the sustainability of its wide range of products to help consumers reduce costs and achieve higher levels of energy efficiency. It pursues these goals on a daily basis, adapting to the needs and demands of customers and anticipating emerging requirements within and outside the industry. That’s why Daikin's air conditioning ducts have the A++ label and other technologies that favour lower energy consumption. 

Compact outdoor units

Daikin designs are designed to fit into any space quickly and easily. Installation is really easy thanks to the automatic pressure adjustment available.

Our innovations have resulted in a more compact design with a single fan. Achieve the best cooling results in the smallest possible footprint: only 245mm high.

Discreet and aesthetic design

As for the indoor units, the ducted air conditioner fits perfectly into any style of decoration as only the suction and discharge grilles are visible, and their presence is barely detectable.  

Purifies the air in the room

At Daikin we’re firmly committed to the quality of the air you breathe. That's why our ducted machines offer the possibility of including air purification filters to eliminate unpleasant odours or pollutant particles and thus guarantee maximum indoor air quality. Take care of the health and well-being of those who occupy the rooms with Daikin's expert technology. 

Intelligent climate control

Innovation is one of Daikin's hallmarks. And one of our latest innovations is intelligent climate control. This system allows you to adjust and even program the temperature from anywhere, using iOS or Android systems via the Onecta App, making it possible to manage the unit from anywhere. This guarantees an optimum temperature at all times and considerable energy savings. Compatible with Amazon, Alexa and Google Assistant for voice control of the units.

Do I need a Daikin ducted air conditioner?

The answer to this question depends on different aspects. To begin with, we need to know how many rooms we want to air-condition, what the dimensions of each room are and whether we need additional air-conditioning functions. Of course, design and comfort are also key factors when making this decision. We will go into more detail below.

Features to consider when choosing your air conditioner

It will determine how much it costs to air condition your home. Daikin, as an industry leader, is fully committed to energy efficiency and works to provide consumers with the most competent and cost-effective solutions. All Daikin units have the highest energy efficiency rating thanks to the incorporation of state-of-the-art technologies. Enjoy the temperature you want at all times without worrying about your energy bill. 

There are two things that can prevent us from resting properly: excessive heat and noise. A noisy air conditioning system that keeps us awake at night during the summer is of little use. For Daikin, quiet operation is an indispensable feature of its air conditioners. 

Air filters are always a plus. That is why some Daikin Split units are equipped with systems that, in addition to providing air conditioning, remove bad smells, dust, viruses and other pollutants from the environment. An easy and simple way to enjoy maximum indoor air quality and to provide comfort and well-being to those we love the most. 

Innovations in the field of air conditioning have led to units that include systems such as motion or temperature sensors, to know when it’s necessary to cool down or heat up a room. Daikin Split units also include different modes that make it possible to reach the right temperature quickly and even allow you to remotely program the air conditioning of your home. Find the ones that best suit your needs in our product range. 

Aesthetics are important. Daikin units stand out as intelligent systems, but also for their elegant exterior. Nowadays, most users are looking for an air conditioning system that combines the best performance and design. Daikin strikes a balance between functionality and aesthetics to create innovative equipment that fits into any interior space.

To find out what type of air conditioning the room needs, it’s esential to consult a professional and accredited installer who will make the calculation taking into account many factors such as the square metres, the climate zone of the house, its orientation, number of windows, its insulation, etc. Our professionals can help you.

Aerothermics, the renewable energy that air-conditions your home

Aerothermal energy is a renewable, inexhaustible and free energy that comes from the air and allows us to obtain heating, air conditioning and domestic hot water.

How does Aerothermics work?

 

1. The atmosphere captures the energy emitted by the sun.

2. Heat Pump technology captures that renewable energy from the air.

3. That energy is used in our home through the outdoor unit which sends it to the indoor unit.

4. The indoor unit heats the water and produces heating and domestic hot water.

5. In summer, the heat from our home is sent outside to produce air conditioning.

Aerothermics makes it easier to integrate the use of renewable energies in the domestic environment and the consequent reduction of CO2 emissions into the atmosphere.

Maybe you are looking for a simpler air conditioning solution for a room in your home. Do you know the Daikin Split systems? Enjoy a pleasant temperature in both summer and winter.

Maybe you are looking for an air conditioning solution for two or three rooms in your home. Do you know the Daikin Multi-Split systems? Connect up to nine Splits to a single outdoor unit.

Would you like to know what your Daikin equipment would look like at home?

Now it's easy! With our 3D App you will see our air conditioning or heating equipment in your home before you buy it thanks to augmented reality technology. 

Get all the information about our products.