According to the latest research by the European Centre for Allergy Research Foundation (ECARF), one in two Europeans has allergies and more than 60% of these affect the respiratory tract. In addition, they claim that between 20% and 40% of the world's population suffers from allergies, a figure that keeps growing all the time.
By using electrons to trigger chemical reactions with particles in the air, the Flash Streamer in Daikin purifiers breaks down allergens such as pollen and fungal allergens. It also eliminates unpleasant odours, providing better, cleaner air.
Meet the Daikin allergy air purifier and enjoy spring at last.
Daikin's range of purifiers
Comparar modelos (1)
Comparar modelos
Colores
Colores
Comparar
Other air purifying products
Daikin air purifiers and air quality, breathe health in your home
Daikin air quality technology removes up to 99.98% of harmful particles and keeps the air in your home clean, fresh and healthy. Here are the best air purifying solutions for your home to take care of those who matter most to you.