Daikin Flash Streamer Technology
Daikin's patented indoor air quality technology, Flash Streamer, removes viruses, bacteria and allergens from the air thanks to its unique dual method. Compared to standard plasma discharge (or luminescent discharge), Daikin's Streamer discharge range is wider. As a result, it achieves a 1000 times higher oxidative decomposition rate with the same electrical power.
How does the flash streamer technology work? Daikin's unique dual method
Flash Streamer removes incoming air pollutants by electron discharge and charges the purified air with plasma ions to maximise the cleanliness of the environment.
Cyclical and constant cleaning of indoor air
The Streamer has 3 effects in the process of improving indoor air quality.
Traps substances. Thanks to the high power of the fan and the efficiency of the dust-absorbing filter, which captures airborne substances.
It maintains constant repetition cycles. Once they have fulfilled their function and broken down the harmful substances, the nitrogen and oxygen molecules return to their natural state. They can then be re-exposed to the discharge of the Streamer unit and resume their cleaning function.
It cleans the air. But it also removes harmful substances and batteries from its various filters to ensure excellent performance.
The oxidative decomposition rate of the Daikin Streamer is 1000 times higher than the glow discharge, with the same electrical power.
Products including Flash Streamer
Comparar modelos (1)
Comparar modelos
Colores
Colores
Comparar
Electrostatic HEPA filter traps small particles
Other filters that improve air quality
Air filter
The air filter retains dust particles in the air to improve air quality and ensure a clean air supply, thus creating greater comfort.
Comparar modelos (1)
Comparar modelos
Colores
Colores
Comparar
Titanium apatite filter
Daikin's titanium apatite deodorising filter helps to break down strong odours (e.g. tobacco and pets) by means of photocatalysis, which has been proven to be effective in the fight against various pathogens.
The TiO2 photocatalyst is widely used in the removal of pollutants such as nitrogen derivatives (NOx), sulphur derivatives (SOx) and other volatile organic compounds (VOCs). It all adds up to ensure that you enjoy a constant supply of clean air.
Comparar modelos (1)
Comparar modelos
Colores
Colores
Comparar
Silver ion filter
Silver ions are widely used as antimicrobial agents in refrigerators, food packaging, utensils, machinery... and also in air filtration as this technology has a direct impact on the quality of the air that passes through our equipment.
This air purifying filter captures allergens such as pollen to ensure a constant supply of clean air.
Comparar modelos (1)
Comparar modelos
Colores
Colores
Comparar
Self-cleaning filter
Thanks to this filter, operating and maintenance costs are considerably reduced and dust-free air is maintained. Cleaning is automatic and the dirt is collected in a container, which can be removed by a hoover.
Comparar modelos (1)
Comparar modelos
Colores
Colores
Comparar
Daikin air purifiers and air quality, breathe health in your home
Daikin air quality technology removes up to 99.98% of harmful particles and keeps the air in your home clean, fresh and healthy. Here are the best air purifying solutions for your home to take care of those who matter most to you.