Saltar al contenido principal

Stay in control of your Daikin heating and cooling units with our advanced controllers. Choose from easy-to-use wired options or download the Daikin Onecta app for complete control, wherever you go.

Intuitive and easy to use

Energy-efficient design

User-friendly smart controls

Designed to fit your lifestyle

Advanced controllers for every home

Simply download the Onecta app and connect your units to your network. Use the app to change the thermostat settings, set schedules and monitor your energy consumption.

Enjoy direct control over your Daikin products with this award-winning compact wired room thermostat. Winner of the Red Dot Product Design Award and iF Design Award.

Discover our most popular models

Take a closer look at our range of intuitive controllers. Choose from award-winning wired options or the Onecta app for remote control.

Install our easy-to-use Onecta app on your phone for complete control, wherever you are
Colores disponibles
Enjoy intuitive controls in a sleek and elegant design with this award-winning compact wired room thermostat

Comparar modelos (1)

Comparar modelos

Couple smiling while relaxing together on a comfy looking bed

Request a recommended installer for a new installation

Request a quote for your new installation directly from a recommended installer who will contact you as soon as possible.

Smart and easy controls, wherever you go

Stay on top of your energy consumption and running costs with our user-friendly Daikin control systems

More information

If you’re on an Apple device, go to the App Store or tap the Google Play icon if you’re on Android. Simply tap 'search' and type Onecta to find the app, then tap on the icon to download it to your device. Once it’s installed, open the Onecta app and you’re good to go.

No! Furthermore, our air-to-air heat pumps (also known as air conditioners) can help reduce the symptoms of allergies. Daikin integrates multiple filters in all its air conditioning units: titanium deodorising filters, silver allergen filters and flash streamers remove dust and capture bacteria. With proper air conditioning maintenance, and as long as they are cleaned regularly, these filters will provide cleaner, healthier air for everyone to breathe.

Yes, heat pumps can connect to either old or new radiators.

If you already have radiators in your home, high-temperature heat pumps or hybrid heat pumps (if you’re replacing a gas boiler) can easily connect to them and use existing piping without the need to replace the radiators or carrying out additional works.

The typical lifespan of a heat pump is generally between 15 and 20 years, though this depends on a number of factors. For example, maintenance. Although heat pumps are a low-maintenance solution, an annual check-up by your installer or service partner will help maximise its lifespan.

Yes, heat pumps can be used for cooling, but this depends on the type of emitters you have.

For example, the ideal emitter for cooling with low- or high-temperature heat pumps is a heat pump convector (also known as a fan coil unit). This works similarly to a traditional radiator with the added benefit that it can both heat and cool a room.

Some hybrid heat pumps can connect to air-to-air heat pump (also known as air conditioners), which are another popular heating and cooling solution.

Visualise our products in your own home

Want to see how our products will look in 3D in your home?

Take a closer look in our virtual experience centre

Learn more about our solutions in greater detail with a stroll through our virtual experience centre