Saltar al contenido principal

Our unique apps and platforms are designed to guide you at every step of your journey with Daikin. Control your devices, organise your aftercare and get support when you need it, all at the touch of a button.

  • Easy access to your unit's functionalities
  • All the information you need in one place
    Icon of a box full of folders
  • Easily control the temperature of your home
    Icon of a thermometer
  • Get help when you need it via the app

Stay connected

Onecta app

Simply connect to your home internet for complete control over your cooling and heating systems, including integration with Alexa and Google Home. Set temperature schedules, review your energy consumption and more.

3D app

Curious to see how the indoor unit will look in your own home? With the 3D app you can visualise our products in any interior.

Stand By Me

Everything you need to know about your Daikin unit, including your purchased services, maintenance and aftercare options, in one easy-to-access platform. Plus there's help on hand from our experts whenever you need it.

Connect to Google Assistant and Alexa

Via Amazon Alexa or Google Assistant you can control main functions such as temperature set point, operation mode and much more.

Stay connected long after your purchase

Stay connected with Daikin throughout the lifetime of your products with easy access to all the control functions, help and information you need, from the comfort of your sofa.

More information

Go to the App Store if you’re on an Apple device or tap the Google Play icon if you’re on Android. Simply tap 'search' and type Daikin E-care to find the app, then tap on the icon to download it to your device. Once it’s installed, open the E-care app and you’re ready to go.

No, you do not need a maintenance contract to get access to Stand By Me. However, you do need to register your Daikin unit on Stand By Me to be able to buy the various service packages available on the platform, such as maintenance.

By registering your unit, you can access information about your product and keep your warranty and service partner details online. We are constantly striving to improve the services that the Stand By Me platform provides to our customers. We need your contact information and some information about your product to provide high-quality support and better communication between you and your service partner.

The E-care app is primarily to help certified Daikin installers do their job. The only time you may need to access it is to register your unit if your installer hasn’t already done so. Instead, you should use the Onecta app to control your unit and monitor its energy usage. Once you’ve added the Onecta app to your mobile phone (Apple and Android) , you’ll have complete control, wherever you go.

If you’re on an Apple device, go to the App Store or tap the Google Play icon if you’re on Android. Simply tap 'search' and type Onecta to find the app, then tap on the icon to download it to your device. Once it’s installed, open the Onecta app and you’re good to go.