Low environmental impact
Daikin is the first company in the world to launch heat pumps and air conditioners equipped with R-32. With a lower Global Warming Potential (GWP), the R-32 is equivalent in power to standard refrigerants, but achieves higher energy efficiency and lower CO2 emissions. This is due to the fact that R-32 uses less refrigerant to power a unit in comparison to R-410A. Easy to recover and reuse, R-32 is the perfect solution to attain new European F-gas Regulation targets.
An innovative climate solution engineered for your heating and cooling needs
- Energy efficiency
- Maximum comfort
- Smart control
Energy efficiency
With R-32 refrigerant, you enjoy up to A+++ seasonal efficiency in both heating and cooling modes.
Maximum comfort
Experience comfort with our draught-free, intelligent airflow and inaudible operation.
Smart control
Control your climate system from anywhere with our Daikin App or intelligent Tablet Controller.
The highest energy efficiency
- The most energy efficient refrigerant with a low environmental impact
- Units powered by 80% renewable energy from the air and 20% by electricity
- Inverter technology increases additional energy savings by up to 30%
- Intelligent sensors and energy-efficient settings reduce excess consumption
Our most popular Bluevolution solutions
Ideal for system upgrades
Our Bluevolution range is a cost-effective solution for new buildings, and an ideal replacement for older, less efficient systems because it utilises existing piping and wiring and eliminates the hassle of cutting open walls.
Bluevolution for each building type
Whether you're a homeowner, shopkeeper or hotel manager, our Daikin Bluevolution range will satisfy your heating and cooling needs. Begin your project with us by selecting your building type.
Learn more
-
210 - VRV 5 product flyerPDF | 5.43MB -
Split Bluevolution range Product profile ECPEN17-004PDF | 1.54MB