Energy efficiency
- Available with Bluevolution technology to further reduce your environmental impact
- Powered by 80% renewable energy from the air and 20% electricity
- Inverter technology increases energy savings by 30%
- 2-area motion detection sensor and Econo mode reduce excess consumption

Pure air with Daikin Flash Streamer technology
Using electrons to trigger chemical reactions with air borne particles, the Flash Streamer breaks down allergens such as pollen and fungal allergens and removes bothersome odours providing a better, cleaner air.

Always in control
From now on, the Daikin Online Controller is used by default to control Perfera.
Download the Daikin Online Controller app, connect your Perfera to Wi-Fi and control your climate from anywhere. It is that easy.
- Motion detection sensor
- Quiet operation
- Daikin Multi Solutions
Designed for your comfort
The 2-area motion detection sensor uses sensors to detect and direct air away from people to create the perfect airflow. Your system automatically switches to energy-saving mode when it detects an empty room.
Optimal comfort
Each heating system is designed to work so well, that you forget it’s even there. Smart controls and whisper quiet sound make Daikin solutions the best housemate you will ever have...

For one room or more, the choice is yours
With Daikin multi-systems, up to 9 different types of indoor units can be connected with 1 outdoor unit. Each indoor unit can be individually controlled.
The discreet, robust outdoor units can be easily installed on a roof or terrace, or simply on the outside wall.