FTXZ-N
RXZ-N
How can this solution improve indoor air quality?
- Air temperature
- Air humidity
- Fresh air
- Clean air
The base of your perfect climate
Heat and cool any room quickly and efficiently.
Temperature doesn't always measure how a room feels
Ururu humidification
Air naturally contains moisture. The smart humidification systems draws in the right amount of moisture from the air outside to prevent uncomfortably dry air inside.
Sarara dehumidification
Humidity can make a room feel hotter than it actually is. The Ururu Sarara's smart dehumidification system automatically removes excess moisture, while constantly maintaining your desired temperature.
Fresh air, even with the windows closed
Bring fresh, cool air into your rooms. The Ururu Sarara's powerful ventilation capacity can fill a 26m2 room with fresh air in less than 2 hours.
Pure air with Daikin Flash Streamer technology
Using electrons to trigger chemical reactions with air borne particles, the Flash Streamer breaks down allergens such as pollen and fungal allergens and removes bothersome odours providing a better, cleaner air.
The most energy efficient solution
- Available with Bluevolution technology to further reduce your environmental impact
- Powered by 80% renewable energy from the air and 20% electricity
- Inverter technology increases energy savings by 30%
- 3-area motion detection sensor and Econo mode reduce excess consumption
- Automatic filter cleaning reduces power consumption by 25%
Always in control
Download the Daikin Online Controller app, connect your Ururu Sarara to Wi-Fi and control your climate from anywhere. It is that easy.
Engineered for comfort
The 3-area motion detection sensor uses sensors to detect and direct the air away from people to create the perfect airflow. Your system automatically switches to energy-saving mode when it detects an empty room.
They can function in both cooling and heating mode, in an extremely silent manner in either case.
They distribute air in three dimensions and also clean and disinfect thanks to their titanium apatite purifier filter with Flash Streamer technology.
Features
The climate control system of the future!
In order to enjoy maximum comfort, we need to control more than just temperature. The new generation of air conditioning provides:
1. Temperature control.
2. Humidity control.
3. Ventilation.
Additionally
1. Titanium apatite purifier filter.
2. 3D Air flow.
3. Humidification tube: Directs humidity and fresh air towards the indoor unit. Its thermal insulation guarantees that the desired levels of humidity are achieved in the most efficient manner. It comes standard with the Ururu units, with a length of 10 m.
Humidity Exchange
No water supply is required. All the moisture is extracted from the exterior and directed towards the interior.
The outdoor air supply filtered and treated before being directed towards the air conditioned room.
Humidity Control
Automatic ambient humidity control function. The Ururu (humidification) and Sarara (dehumidification) operation is performed uniformly throughout the room.
Moist air enhances the feeling of warmth and increases comfort.
Air renewal function. Indoor-outdoor air exchange
All the moisture extracted from the air is used indoors. The air renewal pipe is included.
The heating control and humidity control operations maintain sufficient comfort the year round.