Skip to main content

Nexura

Heat and cool your home with our newly designed air-to-air heat pump model that combines convection and radiant heating.

bg-image

Radiant heat maximises your comfort

With the press of a button, Daikin Nexura's aluminium front panel heats up just like a radiator. Running with the energy efficiency of a heat pump and providing the comfort of a traditional radiator, Nexura combines radiant and convection heating to warm your home in minutes.

Always in control
Always in control

Always in control

Download the Daikin Online Controller app, connect your Nexura to Wi-Fi and control your climate from anywhere. It is that easy.

engineered for peace and quiet
engineered for peace and quiet

Engineered for peace and quiet

Operating as low as 19dBA, you never hear your unit running.

multi connection
multi connection

For one room or more, the choice is yours

With Daikin multi-systems, you can connect up to 5 indoor units with 1 outdoor unit. Each indoor unit can be individually controlled.

bg-image

Minimal and modern design

Nexura's smooth design and flowing lines integrate seamlessly with modern interiors. Mounted low on the wall, recessed or floor standing, Nexura is compact and fits comfortably beneath a window or in other tight spaces.

 

Energy Efficient

  • Powered by 80% renewable energy from the air and 20% electricity 
  • Inverter technology increases energy savings by 30% 
  • Econo mode reduces energy consumption by 30% 
  • For every 1 kW used, Nexura produces more than 4 kW in heating or cooling capacity, which means it is 400% more efficient than a traditional unit generating 1 kW in heating or cooling capacity for 1 kW consumed
Inverter technology
  • Radiant heat panel

    With the push of a button, the aluminium front panel heats up simliar to a traditional radiator and provides you with additional radiant heat.

  • Heating in winter and cooling in summer

    Powered by renewable energy and equipped with our signature inverter technology, Nexura optimises your energy bill and offers you cooling in summer and heating in winter.

  • Clean and healthy air

    The Nexura's air purification filter traps and removes microscopic dust particles, allergens, odours, bacteria and viruses, keeping your air healthy and clean.

Related products