Skip to main content
Water cooled multi-scroll chiller reversing on refrigerant side, standard efficiency, standard sound

EWHQ-G-SS

EWHQ-G-SS

Product Features

  • Single refrigerant circuit (2 scroll compressors) with single evaporator
  • Heat pump version with reversibility on refrigerant side available, ideal for geothermal applications
  • Compact design to allow easy indoor installation or retrofit operations
  • Conceived for stacked installation of two single circuit units to reduce the footprint
  • High efficiency and reliable scroll compressor
  • High flexibility for a wide variety of applications
  • Allows sequencing control (up to 4 units) without any external device
  • Stainless steel plate heat exchanger
  • Pump (low 100 kPa and high 200 kPa lift) available for evaporator and condenser
  • MicroTech 4 controller: sophisticated adaptive software logic for stable operating conditions

Benefits

  • Scroll compressor

    Scroll compressor

    Scroll compressors consist of two scrolls, one is fixed while the other orbits eccentrically without rotating. Designed for small and medium capacities, they provide constant reliability and high efficiency throughout its service life

Documentation

Sorry, we could not find any documents.