Saltar al contenido principal

Daikin air purifier technology eliminates 99.9% of COVID-19. Find out how it is achieved.

The Daikin air purifier is an excellent additional measure when it comes to dealing with viruses such as COVID-19. Its technology has been tested in the laboratories of the Pasteur Institute in Lille. The result of this research has shown that our purifiers are capable of eliminating more than 99.98% of the human coronavirus HCoV-229E in 2.5 minutes.

Daikin air purifier technology tested against COVID-19

Indoor air quality has a major influence on people's well-being and performance. That's why Daikin relies on the innovative technology of its air purifier against COVID-19 and other viruses. It achieves excellent levels of efficiency through a combination of a high-performance electrostatic HEPA filter, which traps the virus, followed by intense exposure to Daikin's patented Flash Streamer technology, which removes it.

Daikin's patented Flash Streamer technology inactivates 99.9% of the Coronavirus (SARS-CoV-2).

Efficiency against coronavirus

Model MCK55WVM

The Daikin MCK55WVM model tested by the Institut Pasteur de Lille eliminates 99.996% of the human coronavirus HCoV-229E within 2.5 minutes.

Model MC55W

The Daikin MC55W model tested by the Institut Pasteur de Lille eliminates 99.98% of the human coronavirus HCoV-229E within 2.5 minutes.

Test by the Institut Pasteur de Lille

The Institut Pasteur de Lille used HCoV-229E, a human coronavirus closely related to SARS-CoV-2, in its trials. For safety reasons, SARS-CoV-2 was not used directly. However, the two viruses are from the same family and the results obtained are strong evidence that Daikin air purifiers can be important weapons in reducing the risk of virus transmission and combating COVID-19.

Similarly, Daikin air purifiers were tested for their effectiveness against the H1N1 seasonal influenza virus. Under the same test conditions, the study concludes that Daikin air purifiers eliminate more than 99.93% of H1N1 viruses within 2.5 minutes. So, these units are also very effective in combating the flu.

Daikin's range of purifiers

Need an air purifier that's compact but high-performing? The whisper-quiet MC30Y does the job up to 46m²
The MC55W ensures clean air in your home, purifying rooms up to 82 m²
The MCK55W ensures clean air in your home, purifying and humidifying rooms up to 82 m²
Combines enhanced purification and humidifying technology to give your home the perfect balance of clean, moisturised air. Perfect for any room up to 96 m²
The wifi-enabled Daikin MC80Z provides clean air in large spaces up to 124 m²

Comparar modelos (1)

Comparar modelos

Daikin air purifiers and air quality, breathe health in your home

Daikin air quality technology removes up to 99.98% of harmful particles and keeps the air in your home clean, fresh and healthy. Here are the best air purifying solutions for your home to take care of those who matter most to you.