2MXS40H / 2MXS50H
4MXS80E
3MXS40K
5MXS90E
3MXS52E / 4MXS68F
Indoor units supported
Indoor units compatibility
The broadest range
Multi-split models can combine different types of indoor units (wall-mounted, ducted, floor mount, etc.) with different capacities. Therefore, the best indoor unit can be chosen for the bedroom, living room, office or any space based on the installation surface or the user’s needs.
Ideal indoor climate: a single outdoor unit can cool or heat an entire home, office or small commercial establishment at any given time. You can enjoy a pleasant temperature while working in the office in the afternoon, a constant temperature in the living room and cool bedrooms at night.
Substantial savings in energy through the use of cutting-edge technologies: SWING compressor, reluctance DC inverter motor and PAM control.